Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

100 Watts High Power WR-102 Waveguide Load 7 GHz to 11 GHz, Aluminum

Product ID: PE6825
Product discontinued.
Search for alternative Waveguide Terminations or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Maximum Power100 Watt
Waveguide SizeWR-102
Minimum Frequency7 GHz
Maximum Frequency11 GHz
Impedance50 Ohm

Description

100 Watts High Power WR-102 Waveguide Load 7 GHz to 11 GHz

PE6825 100 Watts medium power waveguide load (also known as waveguide termination) has a WR-102 input. This Pasternack WR-102 waveguide load / termination is rated for a minimum frequency of 7 GHz and a maximum frequency of 11 GHz. Our WR-102 waveguide terminator has a maximum input power of 100 Watts.

WR-102 waveguide load / termination PE6825 has an average maximum VSWR of 1.07:1. This Pasternack WR-102 medium power waveguide termination / load is part of over 40,000 in-stock RF, microwave and millimeter wave components. Our WR-102 load ships same day as purchased worldwide as with our other RF parts.