Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

100 Watts High Power WR-112 Waveguide Load 7.05 GHz to 10 GHz, Aluminum

Product ID: PE6826
Product discontinued.
Search for alternative Waveguide Terminations or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Maximum Power100 Watt
Waveguide SizeWR-112
Minimum Frequency7.05 GHz
Maximum Frequency10 GHz
Impedance50 Ohm

Description

100 Watts High Power WR-112 Waveguide Load 7.05 GHz to 10 GHz

PE6826 100 Watts medium power waveguide load (also known as waveguide termination) has a WR-112 input. This Pasternack WR-112 waveguide load / termination is rated for a minimum frequency of 7.05 GHz and a maximum frequency of 10 GHz. Our WR-112 waveguide terminator has a maximum input power of 100 Watts.

WR-112 waveguide load / termination PE6826 has an average maximum VSWR of 1.07:1. This Pasternack WR-112 medium power waveguide termination / load is part of over 40,000 in-stock RF, microwave and millimeter wave components. Our WR-112 load ships same day as purchased worldwide as with our other RF parts.