Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

90 Watts High Power WR-90 Waveguide Load 8.2 GHz to 12.4 GHz, Aluminum

Product ID: PE6824

Pricing

QuantityPrice
1-4$2,130.00
5-9$2,044.80
10-24$1,959.60
25+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Maximum Power90 Watt
Waveguide SizeWR-90
Minimum Frequency8.2 GHz
Maximum Frequency12.4 GHz
Impedance50 Ohm

Description

90 Watts High Power WR-90 Waveguide Load 8.2 GHz to 12.4 GHz

PE6824 90 Watts medium power waveguide load (also known as waveguide termination) has a WR-90 input. This Pasternack WR-90 waveguide load / termination is rated for a minimum frequency of 8.2 GHz and a maximum frequency of 12.4 GHz. Our WR-90 waveguide terminator has a maximum input power of 90 Watts.

WR-90 waveguide load / termination PE6824 has an average maximum VSWR of 1.07:1. This Pasternack WR-90 medium power waveguide termination / load is part of over 40,000 in-stock RF, microwave and millimeter wave components. Our WR-90 load ships same day as purchased worldwide as with our other RF parts.