Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

MHV Female to MHV Male Cable 60 Inch Length Using RG141 Coax

Product ID: PE3W08810-60

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$138.99
25-49$132.04
50-99$125.09
100-249$119.53
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1MHV
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2MHV
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG141A/U
RF Cable TypeRG141
RF Cable Impedance50 Ohm
Length60 inches

Description

MHV Female to MHV Male Cable 60 Inch Length Using RG141 Coax

The PE3W08810-60 is an MHV female to MHV male cable assembly designed for RG141A/U coax, offering 50 Ohm impedance and DC to 300 MHz operation. It supports bench interconnects and legacy instrument links where matching MHV interfaces are required for in-series signal routing. Brass connector bodies, PTFE dielectric, and RG141A/U construction support flexible installation with straight connectors and 1.5:1 maximum VSWR. Pasternack® backs the PE3W08810-60 with expert technical support for specification review, integration questions, and application guidance.

Pasternack RF coax cable assembly is built with MHV cable connection on one end and MHV cable connection on the other. Our MHV to MHV cable assemblies have a female gender on end 1 and male on end 2. This MHV to MHV cable is a female to male coax assembly, PE3W08810-60, can also be known as a MHV jack to MHV plug cable assembly and will be shipped same-day as it is purchased.

MHV jack to MHV plug cable assembly PE3W08810-60 is built with RG141 which is a flexible coax type. The Pasternack flexible MHV cable assembly is manufactured with MHV to MHV cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 300 MHz maximum frequency MHV female to MHV male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3W08810-60 can also be used in the other direction and will be MHV male to MHV female cable assembly if the opposite connectivity is required.

MHV jack to MHV plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality MHV to MHV cable assembly for quick shipment worldwide. Variations of MHV cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this MHV female to MHV male cable 60 inch length using RG141 coax.

Frequently Asked Questions

What is the PE3W08810-60 MHV cable assembly used for?

The PE3W08810-60 is an MHV female to MHV male cable assembly used to connect compatible MHV interfaces in RF and electronic systems. It uses RG141A/U flexible coax, supports 50 Ohm impedance, and operates from DC to 300 MHz with straight connectors. Engineers use it on bench setups and legacy instrumentation where an in-series MHV connection is required. This configuration helps simplify cable routing when equipment already uses MHV ports and a direct female-to-male link is needed.

When would I use an MHV female to MHV male cable instead of an adapter?

An MHV female to MHV male cable like the PE3W08810-60 is used when equipment needs separation between connection points rather than a rigid interface. It combines straight MHV connectors with RG141A/U flexible coax, 50 Ohm impedance, and DC to 300 MHz operation. This is useful on lab benches and older instruments where ports do not align physically. The cable format adds placement flexibility and can reduce mechanical strain compared with stacking a rigid adapter between devices.

Is the PE3W08810-60 compatible with standard MHV interfaces?

The PE3W08810-60 is built with MHV series connectors on both ends, using a female interface on one side and a male interface on the other. Its connectors are listed as standard polarity, straight, and 50 Ohm, with MIL-STD-348 and MIL-STD-348A interface references in the specifications. That makes it suitable for equipment designed for matching MHV connections in legacy RF systems. Engineers should still confirm the mating interface, mechanical fit, and operating requirements of the connected equipment before installation.

Why is RG141A/U coax used in the PE3W08810-60 cable assembly?

The PE3W08810-60 uses RG141A/U coax because it provides a flexible 50 Ohm transmission line for MHV interconnect applications. The cable includes PTFE dielectric, a PTFE (FG) jacket, and a silver-plated copper shield with a solid copper clad steel center conductor. These construction details support stable routing in bench and equipment environments that need dependable low-frequency RF connections. Engineers often choose this cable style when they want a known coax format for legacy instrumentation and general RF electronics integration.