Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

MHV Female to N Male Cable Using LMR-100 Coax

Product ID: PE3C5659

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1MHV
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2N
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberLMR-100A-PVC
RF Cable TypeLMR-100A
RF Cable Impedance50 Ohm

Description

MHV Female to N Male Cable Using LMR-100 Coax

Radio frequency assembly MHV female to N male cable using LMR-100 coax from Pasternack is part of the largest selections of same-day ship coaxial cables for RF, microwave and millimeter wave interconnect solutions. Pasternack coaxial cable assembly products are used in applications requiring high quality such as laboratory RF test and measurement, rugged and designed for defense / military, telecom antenna tower component jumper connection, production environments, general use, etc. MHV female to N male cable using LMR-100 coax, like our other Pasternack coaxial cable assemblies, will ship the same day and any custom MHV to type N cable assembly orders will ship same day as well.

Pasternack RF coax cable assembly is built with MHV cable connection on one end and N type cable connection on the other. Our MHV to type N cable assemblies have a female gender on end 1 and male on end 2. This MHV to type N cable is a female to male coax assembly, PE3C5659, can also be known as a MHV jack to N type plug cable assembly and will be shipped same-day as it is purchased.

MHV jack to type N plug cable assembly PE3C5659 is built with LMR-100A which is a flexible coax type. The Pasternack flexible MHV cable assembly is manufactured with MHV to type N cable connectors, has a 50 Ohm impedance and is double shielded. RF specs on this MHV female to N type male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3C5659 can also be used in the other direction and will be type N male to MHV female cable assembly if the opposite connectivity is required.

MHV jack to N type plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality MHV to type N cable assembly for quick shipment worldwide. Variations of MHV cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this MHV female to N male cable using LMR-100 coax.