PE44103 MHV female coaxial connector has an interface type of MHV female which is compatible with RG59B/U and RG62 cables and has an impedance of 50 Ohms. Pasternack's MHV female connector uses crimp/solder as an attachment method. This MHV female RF connector is stocked to be readily available for same business day shipment and can be expertly assembled using our online Cable Creator.
The Pasternack MHV female coaxial connector has a teflon dielectric type. Pasternack's MHV coaxial connector has a brass body with nickel plating. Additional RF connector specs and dimensions for this component can be found on its PDF specification datasheet and CAD drawings above.
The PE44103 MHV connector operates at a temperature range of -65 to 165 deg C. This MHV connector has a silver inner contact plating. The Pasternack MHV female connector has a maximum operating voltage of 3,500 Vrms. Our MHV female connector has a length of 1.5 inches, a width of 0.5 inches, and a weight of 0.031 lbs.
This Pasternack female MHV connector will ship the same business day as purchased. Our MHV female connector is part of over one million RF, microwave, and millimeter wave components in stock for local, domestic, and international shipment. For further information on similar products, our expert technical support and trained sales team can get you the ideal RF connector as per your requirements.