Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

MHV Female Connector Clamp/Solder Attachment 4 Hole Flange Mount for RG59B/U, RG62, RG71, .500 inch Threaded Hole Spacing

Product ID: PE4314

Pricing

QuantityPrice
1-24$4.59

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 786
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
PolarityStandard
Connector SeriesMHV
Connector GenderFemale
Impedance50 Ohm
Body StyleStraight
Attachment MethodClamp/Solder
Mount Method4 Hole Flange
Interface Type 1RG59B/U
Interface Type 2RG62
Interface Type 3RG71

Description