PE44110 MHV female bulkhead coaxial connector has an interface type of MHV female which is compatible with RG59B/U, RG62 and RG71 cables and has an impedance of 50 Ohms. Pasternack's MHV female bulkhead connector uses crimp/solder as an attachment method. This MHV female RF connector is stocked to be readily available for same business day shipment and can be expertly assembled using our online Cable Creator.
The Pasternack MHV female bulkhead coaxial connector has a PTFE dielectric type. Pasternack's MHV coaxial connector has a brass body with nickel plating. Our PE44110 MHV connector uses asilver-plated beryllium copper contact. Additional RF connector specs and dimensions for this component can be found on its PDF specification datasheet and CAD drawings above.
Our high-quality PE44110 features a QQ-N-290 body plating specification. The PE44110 MHV bulkhead connector operates at a temperature range of -65 to 165 deg C. This MHV connector has a silver inner contact plating. The Pasternack MHV female connector has a maximum operating voltage of 3,500 Vrms and a dielectric withstanding voltage of 5,000 Vrms. This coaxial RF connector comes with a minimum insulation resistance of 5,000 MOhms. Our MHV female connector has a length of 1.575 inches, a width of 0.688 inches, and a weight of 0.048 lbs.
This Pasternack female MHV bulkhead connector will ship the same business day as purchased. Our bulkhead MHV female connector is part of over one million RF, microwave, and millimeter wave components in stock for local, domestic, and international shipment. For further information on similar products, our expert technical support and trained sales team can get you the ideal RF connector as per your requirements.