Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

MHV Female Connector Clamp/Solder Attachment For RG174, RG316, RG188

Product ID: PE44104

Pricing

QuantityPrice
1-24$52.89
25-49$50.25
50-99$47.60
100-249$45.49
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
PolarityStandard
Connector SeriesMHV
Connector GenderFemale
Impedance50 Ohm
Body StyleStraight
Attachment MethodClamp/Solder
Mount MethodNone
Interface Type 1RG174
Interface Type 2RG316
Interface Type 3RG188

Description

MHV Female Connector Clamp/Solder Attachment For RG174, RG316, RG188

PE44104 MHV female coaxial connector has an interface type of RG174, RG316, RG188 and a 50 Ohm impedance. Pasternack MHV female connector uses shield/contact clamp/solder as an attachment method.

The Pasternack MHV coaxial connector has a brass body with nickel plating. This MHV female coaxial RF connector is REACH compliant.

This Pasternack female MHV connector will ship the same day as purchased. Our MHV female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom MHV connector cable assemblies that will ship the same day as well.