In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

MHV Female Connector Clamp/Solder Attachment For RG213, RG214, RG8, RG9, RG11, RG225, RG393

Product ID: PE4373
Product discontinued.
Replaced with PE44105.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
PolarityStandard
Connector SeriesMHV
Connector GenderFemale
Impedance50 Ohm
Body StyleStraight
Attachment MethodClamp/Solder
Mount MethodNone
Interface Type 1RG213
Interface Type 2RG214
Interface Type 3RG8
Interface Type 4RG9
Interface Type 5RG11
Interface Type 6RG225
Interface Type 7RG393

Description

MHV Female Connector Clamp/Solder Attachment For RG213, RG214, RG8, RG9, RG11, RG225, RG393

PE4373 MHV female coaxial connector has an interface type of RG213, RG214, RG8, RG9, RG11, RG225, RG393 and a 50 Ohm impedance. Pasternack MHV female connector uses shield/contact clamp/solder as an attachment method.

The Pasternack MHV female coaxial connector has a teflon dielectric type. The Pasternack MHV coaxial connector has a brass body with nickel plating. This MHV female coaxial RF connector is RoHS and REACH compliant.

This Pasternack female MHV connector will ship the same day as purchased. Our MHV female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom MHV connector cable assemblies that will ship the same day as well.