Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

MHV Female Connector Clamp/Solder Attachment 4 Hole Flange For RG213, RG214, RG8, RG9, RG11, RG225, RG393, .718 inch Hole Spacing

Product ID: PE44112

Pricing

QuantityPrice
1-24$100.99

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 39
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
PolarityStandard
Connector SeriesMHV
Connector GenderFemale
Impedance50 Ohm
Body StyleStraight
Attachment MethodClamp/Solder
Mount Method4 Hole Flange
Interface Type 1RG214
Interface Type 2RG213
Interface Type 3RG393
Interface Type 4RG8
Interface Type 5RG225
Interface Type 6RG11
Interface Type 7RG216
Interface Type 8RG144
Interface Type 9RG215
Interface Type 10RG9

Description

MHV Female Connector Clamp/Solder Attachment 4 Hole Flange For RG213, RG214, RG8, RG9, RG11, RG225, RG393, .718 inch Hole Spacing

PE44112 MHV female 4 hole flange coaxial connector has an interface type of RG214, RG213, RG393, RG8, RG225, RG11, RG216, RG144, RG215, RG9 and a 50 Ohm impedance. Pasternack MHV female 4 hole flange connector uses shield/contact clamp/solder as an attachment method.

The Pasternack MHV female 4 hole flange coaxial connector has a PTFE dielectric type. The Pasternack MHV coaxial connector has a brass body with nickel plating. This MHV female 4 hole flange coaxial RF connector is RoHS and REACH compliant.

This Pasternack female MHV 4 hole flange connector will ship the same day as purchased. Our 4 hole flange MHV female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom MHV connector cable assemblies that will ship the same day as well.