Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

MHV Female Connector Clamp/Solder Attachment 4 Hole Flange For RG55, RG58, RG141, RG142, RG223, RG400, .500 inch Threaded Hole Spacing

Product ID: PE4313

Pricing

QuantityPrice
1-24$73.89
25-49$70.20
50-99$66.50
100-249$63.55
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 3,923
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
PolarityStandard
Connector SeriesMHV
Connector GenderFemale
Impedance50 Ohm
Body StyleStraight
Attachment MethodClamp/Solder
Mount Method4 Hole Flange
Interface Type 1RG58
Interface Type 2RG142
Interface Type 3RG223
Interface Type 4RG400
Interface Type 5RG141
Interface Type 6RG303
Interface Type 7RG55
Interface Type 8LMR-400
Interface Type 9PE-C195
Interface Type 10PE-P195

Description

MHV Female Connector Clamp/Solder Attachment 4 Hole Flange For RG55, RG58, RG141, RG142, RG223, RG400, .500 inch Threaded Hole Spacing

PE4313 MHV female 4 hole flange coaxial connector has an interface type of RG58, RG142, RG223, RG400, RG141, RG303, RG55, LMR-400, PE-C195, PE-P195 and a 50 Ohm impedance. Pasternack MHV female 4 hole flange connector uses shield/contact clamp/solder as an attachment method.

The Pasternack MHV female 4 hole flange coaxial connector has a PTFE dielectric type. The Pasternack MHV coaxial connector has a brass body with nickel plating. Our PE4313 MHV connector uses brass contact. This MHV female 4 hole flange coaxial RF connector is RoHS and REACH compliant.

This Pasternack female MHV 4 hole flange connector will ship the same day as purchased. Our 4 hole flange MHV female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom MHV connector cable assemblies that will ship the same day as well.

*LMR™ is a Trademark of Times Microwave