Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

MHV Female Bulkhead Mount Connector Clamp/Solder Attachment for RG55, RG58, RG141, RG142, RG223, RG303, RG400, PE-C195, PE-P195, LMR-195

Product ID: PE44106

Pricing

QuantityPrice
1-24$97.39
25-49$92.52
50-99$87.65
100-249$83.76
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 124
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
PolarityStandard
Connector SeriesMHV
Connector GenderFemale
Impedance50 Ohm
Body StyleStraight
Attachment MethodClamp/Solder
Mount MethodBulkhead
Interface Type 1RG55
Interface Type 2RG58
Interface Type 3RG141
Interface Type 4RG142
Interface Type 5RG223
Interface Type 6RG303
Interface Type 7RG400
Interface Type 8PE-C195
Interface Type 9PE-P195
Interface Type 10LMR-195

Description

MHV Female Bulkhead Mount Connector Clamp/Solder Attachment for RG55, RG58, RG141, RG142, RG223, RG303, RG400, PE-C195, PE-P195, LMR-195

PE44106 MHV female bulkhead coaxial connector has an interface type of RG55, RG58, RG141, RG142, RG223, RG303, RG400, PE-C195, PE-P195, LMR-195 and a 50 Ohm impedance. Pasternack MHV female bulkhead connector uses shield/contact clamp/solder as an attachment method.

The Pasternack MHV female bulkhead coaxial connector has a PTFE dielectric type. The Pasternack MHV coaxial connector has a brass body with nickel plating. This MHV female bulkhead coaxial RF connector is RoHS and REACH compliant.

This Pasternack female MHV bulkhead connector will ship the same day as purchased. Our bulkhead MHV female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom MHV connector cable assemblies that will ship the same day as well.

*LMR™ is a Trademark of Times Microwave