MHV Female Bulkhead Mount Connector Solder Attachment Solder Cup Terminal, .380 inch DD Hole
Product ID:
PE4193
Pricing
| Quantity | Price |
| 1-24 | $36.59 |
| 25-49 | $34.76 |
| 50-99 | $32.93 |
| 100-249 | $31.47 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Call for Availability

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Polarity | Standard |
| Connector Series | MHV |
| Connector Gender | Female |
| Impedance | 50 Ohm |
| Body Style | Straight |
| Attachment Method | Solder |
| Mount Method | Bulkhead |
| Minimum Frequency | DC |
| Maximum Frequency | 300 MHz |
| Interface Type 1 | Solder Cup |
Description
MHV Female Bulkhead Mount Connector Solder Attachment Solder Cup Terminal, .380 inch DD Hole
PE4193 MHV female bulkhead terminal connector has an interface type of solder cup and a 50 Ohm impedance. Pasternack MHV female bulkhead connector uses shield/contact solder as an attachment method. Our female MHV terminal connector provides a minimum frequency of DC and a maximum frequency of 300 MHz.
The Pasternack MHV female bulkhead terminal connector has a PTFE dielectric type and a VSWR of 1.2. The Pasternack MHV terminal connector has a brass body with nickel plating. Our PE4193 MHV connector uses brass contact and a nickel plating material. This MHV female bulkhead terminal RF connector is RoHS and REACH compliant.
This Pasternack female MHV bulkhead connector will ship the same day as purchased. Our bulkhead MHV female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom MHV connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table