MHV Female Connector Solder Attachment 4 Hole Flange Mount Solder Cup Terminal, with #4 Clearance Mounting Holes
Product ID:
PE45035
Pricing
| Quantity | Price |
| 1-24 | $78.99 |
| 25-49 | $75.04 |
| 50-99 | $71.09 |
| 100-249 | $67.93 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Call for Availability

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Polarity | Standard |
| Connector Series | MHV |
| Connector Gender | Female |
| Impedance | 50 Ohm |
| Body Style | Straight |
| Attachment Method | Solder |
| Mount Method | 4 Hole Flange |
| Interface Type 1 | Solder Cup |
Description
MHV Female Connector Solder Attachment 4 Hole Flange Mount Solder Cup Terminal, with #4 Clearance Mounting Holes
PE45035 MHV female 4 hole flange terminal connector has an interface type of solder cup and a 50 Ohm impedance. Pasternack MHV female 4 hole flange connector uses shield/contact solder as an attachment method.
The Pasternack MHV female 4 hole flange terminal connector has a PTFE dielectric type. The Pasternack MHV terminal connector has a brass body with nickel plating. Our PE45035 MHV connector uses brass contact. This MHV female 4 hole flange terminal RF connector is RoHS and REACH compliant.
This Pasternack female MHV 4 hole flange connector will ship the same day as purchased. Our 4 hole flange MHV female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom MHV connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table