PE51261 MHV jack coaxial connector has an interface type of MHV jack which is compatible with RG59, RG62 and RG71 cables and has an impedance of 50 Ohms. Pasternack's MHV jack connector uses clamp/solder as an attachment method. Our jack MHV coaxial connector provides a maximum frequency of 300 MHz. This MHV jack RF connector is stocked to be readily available for same business day shipment and can be expertly assembled using our online Cable Creator.
The Pasternack MHV jack coaxial connector has a PTFE dielectric type. Pasternack's MHV coaxial connector has a brass body with copper-tin-zinc alloy plating. Our PE51261 MHV connector uses a gold-plated phosphor bronze contact.The Pasternack RF connector block has a maximum inner conductor and outer conductor resistance of 2 mOhms and 1 mOhms respectively. Additional RF connector specs and dimensions for this component can be found on its PDF specification datasheet and CAD drawings above.
The radio frequency connector made from brass material has a contact life of 500 cycles or more. Our high-quality PE51261 features a 100 µin Minimum body plating specification. The PE51261 MHV connector operates at a temperature range of -65 to 165 deg C. This MHV connector has a gold inner contact plating. The Pasternack MHV jack connector has a maximum operating voltage of 1,600 Vrms and a dielectric withstanding voltage of 5,000 Vrms. This coaxial RF connector comes with a minimum insulation resistance of 5,000 MOhms. Our MHV jack connector has a length of 1.456693 inches, a width of 0.433071 inches, and a weight of 0.0463 lbs.
This Pasternack jack MHV connector will ship the same business day as purchased. Our MHV jack connector is part of over one million RF, microwave, and millimeter wave components in stock for local, domestic, and international shipment. For further information on similar products, our expert technical support and trained sales team can get you the ideal RF connector as per your requirements.