Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

MHV Male to 7/16 DIN Male Cable Using RG58 Coax with HeatShrink

Product ID: PE3W12171/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1MHV
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 27/16 DIN
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG58C/U
RF Cable TypeRG58
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


MHV Male Connector Crimp/Solder Attachment for RG58, RG303, RG141, PE-C195, PE-P195, LMR-195, 0.195 inch7/16 DIN Male Connector Crimp/Solder Attachment for PE-C195, PE-P195, RG58, RG141, RG303, LMR-195, 0.195 inchData Icon
PE4093RG58C/UPE44536KitBOM Datasheet

MHV Male to 7/16 DIN Male Cable Using RG58 Coax with HeatShrink

PE3W12171/HS is a MHV male to 7/16 DIN male cable using RG58 coax. This Pasternack MHV male to 7/16 DIN male cable assembly uses a 50 Ohm MHV for connector 1 and a 50 Ohm 7/16 DIN for connector 2.

Our male MHV to male 7/16 DIN cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W12171/HS MHV male to 7/16 DIN male cable assembly is constructed with RG58 coax.