MHV Male to BNC Male Cable Using LMR-195 Coax , LF Solder
Product ID:
PE3W05701LF
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series 1 | MHV |
Connector Gender 1 | Male |
Connector Polarity 1 | Standard |
Connector Angle 1 | Straight |
Connector Mount Method 1 | None |
Connector Impedance 1 | 50 Ohm |
Connector Series 2 | BNC |
Connector Gender 2 | Male |
Connector Polarity 2 | Standard |
Connector Angle 2 | Straight |
Connector Mount Method 2 | None |
Connector Impedance 2 | 50 Ohm |
RF Cable Part Number | LMR-195 |
RF Cable Type | LMR-195 |
RF Cable Impedance | 50 Ohm |
Description
Click on the below images to access KitBOM product pages:
 |  |  |  |
---|
PE4093 | LMR-195 | PE4016 | KitBOM Datasheet |
---|
MHV Male to BNC Male Cable Using LMR-195 Coax, LF Solder
PE3W05701LF is a MHV male to BNC male cable using LMR-195 coax. This Pasternack MHV male to BNC male cable assembly uses a 50 Ohm MHV for connector 1 and a 50 Ohm BNC for connector 2.
Our male MHV to male BNC cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W05701LF MHV male to BNC male cable assembly is constructed with LMR-195 coax.
* LMR™ is a trademark of Times Microwave Systems.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.