Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

MHV Male to HN Male Right Angle Cable Using RG393 Coax

Product ID: PE3W03383

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1MHV
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2HN
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG393/U
RF Cable TypeRG393
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


MHV Male Connector Crimp/Solder Attachment for RG214, RG9, RG225, RG393HN Male Right Angle Connector Clamp/Solder Attachment for RG213, RG8, RG393, RG225, RG214, RG393, RG9Data Icon
PE4350RG393/UPE4230KitBOM Datasheet

MHV Male to HN Male Right Angle Cable Using RG393 Coax

PE3W03383 is a MHV male to HN male right angle cable using RG393 coax. This Pasternack MHV male to HN male right angle cable assembly uses a 50 Ohm MHV for connector 1 and a 50 Ohm HN for connector 2. MHV to HN right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our male MHV to male HN right angle cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W03383 MHV male to HN male right angle cable assembly is constructed with RG393 coax.