Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

MHV Male to MHV Male Cable 12 Inch Using RG223 Coax

Product ID: PE3W08544-12

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$71.99
25-49$68.39
50-99$64.79
100-249$61.91
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 158
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1MHV
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2MHV
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG223/U
RF Cable TypeRG223
RF Cable Impedance50 Ohm
Length12 inches

Description

MHV Male to MHV Male Cable 12 Inch Using RG223 Coax

Radio frequency assembly MHV male to MHV male cable 12 inch using RG223 coax from Pasternack is part of the largest selections of same-day ship coaxial cables for RF, microwave and millimeter wave interconnect solutions. Pasternack coaxial cable assembly products are used in applications requiring high quality such as laboratory RF test and measurement, rugged and designed for defense / military, telecom antenna tower component jumper connection, production environments, general use, etc. MHV male to MHV male cable 12 inch using RG223 coax, like our other Pasternack coaxial cable assemblies, will ship the same day and any custom MHV to MHV cable assembly orders will ship same day as well.

Pasternack RF coax cable assembly is built with MHV cable connection on one end and MHV cable connection on the other. Our MHV to MHV cable assemblies have a male gender on end 1 and male on end 2. This MHV to MHV cable is a male to male coax assembly, PE3W08544-12, can also be known as a MHV plug to MHV plug cable assembly and will be shipped same-day as it is purchased.

MHV plug to MHV plug cable assembly PE3W08544-12 is built with RG223 which is a flexible coax type. The Pasternack flexible MHV cable assembly is manufactured with MHV to MHV cable connectors, has a 50 Ohm impedance and is double shielded. RF specs on this 300 MHz maximum frequency MHV male to MHV male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions.

MHV plug to MHV plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality MHV to MHV cable assembly for quick shipment worldwide. Variations of MHV cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this MHV male to MHV male cable 12 inch using RG223 coax.