Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

MHV Male to MHV Male Cable 36 Inch Length Using RG58 Coax

Product ID: PE3516-36

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$136.99
25-49$130.14
50-99$123.29
100-249$117.81
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1MHV
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2MHV
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG58C/U
RF Cable TypeRG58
RF Cable Impedance50 Ohm
Length36 inches

Description

MHV Male to MHV Male Cable 36 Inch Length Using RG58 Coax

The PE3516-36 is a MHV male to male RF cable designed for RG58C/U coax, offering 50 Ohm impedance and DC to 300 MHz operation. It connects MHV interfaces in RF and electronic system integration where straight in-series cable routing supports dependable bench and equipment interconnects. Brass connector bodies with gold-plated brass contacts and Teflon dielectrics support 1.4:1 maximum VSWR in a flexible RG58 assembly.

Pasternack RF coax cable assembly is built with MHV cable connection on one end and MHV cable connection on the other. Our MHV to MHV cable assemblies have a male gender on end 1 and male on end 2. This MHV to MHV cable is a male to male coax assembly, PE3516-36, can also be known as a MHV plug to MHV plug cable assembly and will be shipped same-day as it is purchased.

MHV plug to MHV plug cable assembly PE3516-36 is built with RG58 which is a flexible coax type. The Pasternack flexible MHV cable assembly is manufactured with MHV to MHV cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 300 MHz maximum frequency MHV male to MHV male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions.

MHV plug to MHV plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality MHV to MHV cable assembly for quick shipment worldwide. Variations of MHV cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this MHV male to MHV male cable 36 inch length using RG58 coax.

Frequently Asked Questions

What is the PE3516-36 MHV cable assembly used for?

The PE3516-36 is a MHV male to male RF cable assembly used to connect equipment that has matching MHV interface requirements. It features RG58C/U flexible coax, 50 Ohm impedance, straight connectors on both ends, and DC to 300 MHz operation. Engineers use it in RF benches, electronic integration tasks, and legacy systems that still rely on MHV interconnects. Its direct male-to-male format reduces extra adapter points and helps maintain a simple cable path between compatible devices.

When would I use an MHV male to MHV male cable instead of an adapter?

An MHV male to MHV male cable like PE3516-36 is used when two MHV interface points need separation and flexible routing. It combines straight MHV male connectors, 50 Ohm performance, RG58C/U coax, and a 1.4:1 maximum VSWR for controlled connections. This format is useful on benches, inside equipment, and between panels where a rigid adapter cannot bridge the distance. Engineers often choose a cable assembly when they need movement, reach, and cleaner routing between connected RF devices.

Is the PE3516-36 suitable for general RF and electronics integration?

The PE3516-36 is suitable for general RF and electronics integration when the system uses MHV interfaces and 50 Ohm cable paths. It supports DC to 300 MHz operation and uses flexible RG58C/U coax with brass connectors, gold-plated brass contacts, and Teflon dielectrics. These construction details make it practical for equipment hookups, bench validation, and maintenance of installed electronic assemblies. It is especially helpful where engineers need a standard in-series connection between matching MHV ports on separate components.

What makes the PE3516-36 a good choice for legacy MHV equipment connections?

The PE3516-36 is a good choice for legacy MHV equipment because it preserves the required MHV male-to-male interface format. It uses 50 Ohm RG58C/U flexible coax, straight connector bodies, and a 1.4:1 maximum VSWR for predictable electrical performance. Many older RF and electronics platforms still depend on MHV terminations that are not interchangeable with newer connector families. Using the correct cable assembly helps maintain compatibility, simplifies replacement, and supports continued operation of installed systems.