Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

MHV Male Right Angle to SHV Plug Cable Using LMR-195 Coax

Product ID: PE3W14333

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1MHV
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SHV
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberLMR-195
RF Cable TypeLMR-195
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4226LMR-195PE4194KitBOM Datasheet

MHV Male Right Angle to SHV Plug Cable Using LMR-195 Coax

PE3W14333 is a MHV male right angle to SHV plug cable using LMR-195 coax. This Pasternack MHV male right angle to SHV plug cable assembly uses a 50 Ohm MHV for connector 1 and a 50 Ohm SHV for connector 2. MHV right angle to SHV coaxial cable assembly uses 90 degree right angle coax cable connector.

Our male MHV right angle to plug SHV cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W14333 MHV male right angle to SHV plug cable assembly is constructed with LMR-195 coax.

* LMR™ is a trademark of Times Microwave Systems.