MHV Male to SHV Jack Adapter
Product ID:
PE9335
Pricing
| Quantity | Price |
| 1-9 | $231.99 |
| 10-24 | $222.71 |
| 25-99 | $213.43 |
| 100+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 25

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Connector Series 1 | MHV |
| Connector Gender 1 | Male |
| Connector Polarity 1 | Standard |
| Connector Impedance 1 | 50 Ohm |
| Connector Series 2 | SHV |
| Connector Gender 2 | Jack |
| Connector Polarity 2 | Standard |
| Connector Impedance 2 | 50 Ohm |
| Adapter Body Style | Straight |
| Connector Mount Method 1 | None |
| Connector Body Material 1 | Brass |
| Connector Body Plating 1 | Nickel |
| Connector Mount Method 2 | None |
Description
MHV Male to SHV Jack Adapter
MHV adapter PE9335 is one of over 40,000 available RF, microwave and millimeter wave components from Pasternack. Our MHV to SHV adapter is a between series coaxial adapter design. This 50 Ohm MHV adapter is precision manufactured to RF components industry specifications.
MHV male to SHV jack adapter is one of the many RF components that ship same day as they are ordered. PE9335 male MHV to jack SHV adapter has a straight body. This Pasternack straight MHV coax adapter is a in-line RF adapter.
Our male MHV to jack SHV adapter PE9335 is shipped from our facility certified to ISO 9001:2015 the same day as purchased. This MHV to SHV radio frequency adapter is part of over 40,000 RF, microwave and millimeter wave products that ship the same day worldwide, including custom cable assemblies.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table