To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

MHV Male Right Angle to SHV Plug Cable Using RG58 Coax

Product ID: PE3W02807

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1MHV
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SHV
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG58C/U
RF Cable TypeRG58
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4226RG58C/UPE4316KitBOM Datasheet

MHV Male Right Angle to SHV Plug Cable Using RG58 Coax

PE3W02807 is a MHV male right angle to SHV plug cable using RG58 coax. This Pasternack MHV male right angle to SHV plug cable assembly uses a 50 Ohm MHV for connector 1 and a 50 Ohm SHV for connector 2. MHV right angle to SHV coaxial cable assembly uses 90 degree right angle coax cable connector.

Our male MHV right angle to plug SHV cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W02807 MHV male right angle to SHV plug cable assembly is constructed with RG58 coax.