Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

MHV Male Right Angle to SMA Female Cable Using RG303 Coax

Product ID: PE3W10222

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1MHV
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG303/U
RF Cable TypeRG303
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


MHV Male Right Angle Connector Clamp/Solder Attachment for RG58, RG55, RG141, RG142, RG223, RG400, RG303, PE-C195, PE-P195, LMR-195SMA Female Connector Crimp/Solder Attachment for RG58, RG303, RG141, PE-C195, PE-P195, LMR-195Data Icon
PE4226RG303/UPE4413KitBOM Datasheet

MHV Male Right Angle to SMA Female Cable Using RG303 Coax

PE3W10222 is a MHV male right angle to SMA female cable using RG303 coax. This Pasternack MHV male right angle to SMA female cable assembly uses a 50 Ohm MHV for connector 1 and a 50 Ohm SMA for connector 2. MHV right angle to SMA coaxial cable assembly uses 90 degree right angle coax cable connector.

Our male MHV right angle to female SMA cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W10222 MHV male right angle to SMA female cable assembly is constructed with RG303 coax.