Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

MHV Male to Straight Cut Lead Cable Using RG8 Coax

Product ID: PE3C4763

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1MHV
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2Straight Cut Lead
Connector Gender 2Hermaphroditic
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
RF Cable Part NumberRG8A/U
RF Cable TypeRG8
RF Cable Impedance50 Ohm

Description

MHV Male to Straight Cut Lead Cable Using RG8 Coax

PE3C4763 is a MHV male to straight cut lead hermaphroditic cable using RG8 coax. This Pasternack MHV male to straight cut lead hermaphroditic cable assembly uses a 50 Ohm MHV for connector 1 and a straight cut lead for connector 2.

Our male MHV to hermaphroditic straight cut lead cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3C4763 MHV male to straight cut lead hermaphroditic cable assembly is constructed with RG8 coax.