Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

MHV Male Right Angle to UHF Male Cable Using RG58 Coax

Product ID: PE3C5359

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1MHV
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2UHF
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG58C/U
RF Cable TypeRG58
RF Cable Impedance50 Ohm

Description

MHV Male Right Angle to UHF Male Cable Using RG58 Coax

Radio frequency assembly MHV male right angle to UHF male cable using RG58 coax from Pasternack is part of the largest selections of same-day ship coaxial cables for RF, microwave and millimeter wave interconnect solutions. Pasternack coaxial cable assembly products are used in applications requiring high quality such as laboratory RF test and measurement, rugged and designed for defense / military, telecom antenna tower component jumper connection, production environments, general use, etc. MHV male right angle to UHF male cable using RG58 coax, like our other Pasternack coaxial cable assemblies, will ship the same day and any custom MHV to UHF cable assembly orders will ship same day as well.

Pasternack RF coax cable assembly is built with right angle MHV cable connection on one end and UHF cable connection on the other. Our right angle MHV to UHF cable assemblies have a male gender on end 1 and male on end 2. This MHV to UHF cable is a male to male coax assembly, PE3C5359, can also be known as a right angle MHV plug to UHF plug cable assembly and will be shipped same-day as it is purchased.

MHV plug to UHF plug cable assembly PE3C5359 is built with RG58 which is a flexible coax type. The Pasternack flexible MHV cable assembly is manufactured with right angle MHV to UHF cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 300 MHz maximum frequency MHV right angle male to UHF male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3C5359 can also be used in the other direction and will be UHF male to right angle MHV male cable assembly if the opposite connectivity is required.

MHV right angle plug to UHF plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality MHV to UHF cable assembly for quick shipment worldwide. Variations of MHV cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this MHV male right angle to UHF male cable using RG58 coax.