Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

75 Ohm Mini SMB Jack Connector Solder Attachment .062 inch End Launch PCB

Product ID: PE44131

Pricing

QuantityPrice
1-24$42.79

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 207
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
PolarityStandard
Connector SeriesMini SMB
Connector GenderJack
Impedance75 Ohm
Body StyleStraight
Attachment MethodSolder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency2 GHz
Interface Type 1.062 inch End Launch

Description

75 Ohm Mini SMB Jack Connector Solder Attachment .062 inch End Launch PCB

PE44131 Mini SMB jack pcb connector has an interface type of .062 inch end launch and a 75 Ohm impedance. Pasternack Mini SMB jack connector uses shield/contact solder as an attachment method. Our jack Mini SMB pcb connector provides a minimum frequency of DC and a maximum frequency of 2 GHz.

The Pasternack Mini SMB jack pcb connector has a PTFE dielectric type. The Pasternack Mini SMB pcb connector has a brass body with gold over nickel plating. Our PE44131 Mini SMB connector uses beryllium copper contact. This Mini SMB jack pcb RF connector is REACH compliant.

This Pasternack jack Mini SMB connector will ship the same day as purchased. Our Mini SMB jack connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom Mini SMB connector cable assemblies that will ship the same day as well.