Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

75 Ohm Mini SMB Jack Right Angle Bulkhead Connector Solder Attachment Thru Hole PCB, .177 inch D Hole

Product ID: PE44128
Product discontinued.
Search for alternative Connectors or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
PolarityStandard
Connector SeriesMini SMB
Connector GenderJack
Impedance75 Ohm
Body StyleRight Angle
Attachment MethodSolder
Mount MethodBulkhead
Minimum FrequencyDC
Maximum Frequency2 GHz
Interface Type 1Thru Hole

Description

75 Ohm Mini SMB Jack Right Angle Bulkhead Connector Solder Attachment Thru Hole PCB, .177 inch D Hole

PE44128 Mini SMB jack right angle bulkhead pcb connector has an interface type of thru hole and a 75 Ohm impedance. Pasternack Mini SMB jack bulkhead connector uses shield/contact solder as an attachment method. Our jack Mini SMB right angle pcb connector provides a minimum frequency of DC and a maximum frequency of 2 GHz.

The Pasternack right angle Mini SMB jack bulkhead pcb connector has a teflon dielectric type. The Pasternack Mini SMB pcb connector has a brass body with gold plating. Our PE44128 Mini SMBright angle connector uses beryllium copper contact. This Mini SMB jack right angle bulkhead pcb RF connector is REACH compliant.

This Pasternack right angle jack Mini SMB bulkhead connector will ship the same day as purchased. Our bulkhead Mini SMB right angle jack connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom Mini SMB connector cable assemblies that will ship the same day as well.