75 Ohm Mini SMB Jack Connector Solder Attachment Thru Hole PCB, .200 inch x .055 inch Hole Spacing
Product ID:
PE4997
Pricing
Quantity | Price |
1-24 | $25.39 |
25-49 | $24.12 |
50-99 | $22.85 |
100-249 | $21.84 |
250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 386
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Polarity | Standard |
Connector Series | Mini SMB |
Connector Gender | Jack |
Impedance | 75 Ohm |
Body Style | Straight |
Attachment Method | Solder |
Mount Method | None |
Minimum Frequency | DC |
Maximum Frequency | 2 GHz |
Interface Type 1 | Thru Hole |
Description
75 Ohm Mini SMB Jack Connector Solder Attachment Thru Hole PCB, .200 inch x .055 inch Hole Spacing
PE4997 Mini SMB jack pcb connector has an interface type of thru hole and a 75 Ohm impedance. Pasternack Mini SMB jack connector uses shield/contact solder as an attachment method. Our jack Mini SMB pcb connector provides a minimum frequency of DC and a maximum frequency of 2 GHz.
The Pasternack Mini SMB jack pcb connector has a PTFE dielectric type. The Pasternack Mini SMB pcb connector has a brass body with gold plating. Our PE4997 Mini SMB connector uses brass contact. This Mini SMB jack pcb RF connector is REACH compliant.
This Pasternack jack Mini SMB connector will ship the same day as purchased. Our Mini SMB jack connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom Mini SMB connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.