Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

75 Ohm Mini SMB Plug Right Angle to 75 Ohm BNC Female Cable Using 75 Ohm RG187 Coax

Product ID: PE3C3613

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1Mini SMB
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 175
Connector Series 2BNC
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 275
RF Cable Part NumberRG187A/U
RF Cable TypeRG187
RF Cable Impedance75

Description

75 Ohm Mini SMB Plug Right Angle to 75 Ohm BNC Female Cable Using 75 Ohm RG187 Coax

PE3C3613 is a Mini SMB plug right angle to BNC female cable using RG187 coax. This Pasternack Mini SMB plug right angle to BNC female cable assembly uses a 75 Ohm Mini SMB for connector 1 and a 75 Ohm BNC for connector 2. Mini SMB right angle to BNC coaxial cable assembly uses 90 degree right angle coax cable connector.

Our plug Mini SMB right angle to female BNC cable assembly uses a flexible cable type that is 75 Ohm. Pasternack PE3C3613 Mini SMB plug right angle to BNC female cable assembly is constructed with RG187 coax.