Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

75 Ohm Mini SMB Plug to 75 Ohm BNC Female Cable Using 75 Ohm RG59 Coax

Product ID: PE3W01083
Product discontinued.
Search for alternative Cable Assemblies or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1Mini SMB
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 175 Ohm
Connector Series 2BNC
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 275 Ohm
RF Cable Part NumberRG59B/U
RF Cable TypeRG59
RF Cable Impedance75 Ohm

Description

Click on the below images to access KitBOM product pages:


75 Ohm Mini SMB Plug Connector Crimp/Solder Attachment for RG59B/U, RG62, RG7175 Ohm BNC Female Connector Crimp/Solder Attachment for RG59B/U, RG62, RG71Data Icon
PE4994RG59B/UPE4614KitBOM Datasheet

75 Ohm Mini SMB Plug to 75 Ohm BNC Female Cable Using 75 Ohm RG59 Coax

PE3W01083 is a Mini SMB plug to BNC female cable using RG59 coax. This Pasternack Mini SMB plug to BNC female cable assembly uses a 75 Ohm Mini SMB for connector 1 and a 75 Ohm BNC for connector 2.

Our plug Mini SMB to female BNC cable assembly uses a flexible cable type that is 75 Ohm. Pasternack PE3W01083 Mini SMB plug to BNC female cable assembly is constructed with RG59 coax.