Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

75 Ohm Mini SMB Plug to 75 Ohm BNC Male Right Angle Cable Using 75 Ohm RG179 Coax with HeatShrink

Product ID: PE39063/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1Mini SMB
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 175 Ohm
Connector Series 2BNC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 275 Ohm
RF Cable Part NumberRG179B/U
RF Cable TypeRG179
RF Cable Impedance75 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4993RG179B/UPE4610KitBOM Datasheet

75 Ohm Mini SMB Plug to 75 Ohm BNC Male Right Angle Cable Using 75 Ohm RG179 Coax with HeatShrink

PE39063/HS is a Mini SMB plug to BNC male right angle cable using RG179 coax. This Pasternack Mini SMB plug to BNC male right angle cable assembly uses a 75 Ohm Mini SMB for connector 1 and a 75 Ohm BNC for connector 2. Mini SMB to BNC right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our plug Mini SMB to male BNC right angle cable assembly uses a flexible cable type that is 75 Ohm. Pasternack PE39063/HS Mini SMB plug to BNC male right angle cable assembly is constructed with RG179 coax.