Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

75 Ohm Mini SMB Plug Right Angle to 75 Ohm MCX Jack Cable Using 75 Ohm RG179 Coax

Product ID: PE3W06458

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1Mini SMB
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 175 Ohm
Connector Series 2MCX
Connector Gender 2Jack
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 275 Ohm
RF Cable Part NumberRG179B/U
RF Cable TypeRG179
RF Cable Impedance75 Ohm

Description

Click on the below images to access KitBOM product pages:


75 Ohm Mini SMB Plug Right Angle Connector Crimp/Solder Attachment for RG179, RG18775 Ohm MCX Jack Connector Crimp/Solder Attachment for RG179, RG187Data Icon
PE4995RG179B/UPE44300KitBOM Datasheet

75 Ohm Mini SMB Plug Right Angle to 75 Ohm MCX Jack Cable Using 75 Ohm RG179 Coax

PE3W06458 is a Mini SMB plug right angle to MCX jack cable using RG179 coax. This Pasternack Mini SMB plug right angle to MCX jack cable assembly uses a 75 Ohm Mini SMB for connector 1 and a 75 Ohm MCX for connector 2. Mini SMB right angle to MCX coaxial cable assembly uses 90 degree right angle coax cable connector.

Our plug Mini SMB right angle to jack MCX cable assembly uses a flexible cable type that is 75 Ohm. Pasternack PE3W06458 Mini SMB plug right angle to MCX jack cable assembly is constructed with RG179 coax.