75 Ohm Mini SMB Plug to 75 Ohm Mini SMB Plug Right Angle Cable Using 75 Ohm PE-B159-BL Blue Coax

Product ID: PE38140/BL

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1Mini SMB
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 175
Connector Series 2Mini SMB
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 275
RF Cable Part NumberPE-B159-BL
RF Cable TypeMINI 59
RF Cable Impedance75

Description

75 Ohm Mini SMB Plug to 75 Ohm Mini SMB Plug Right Angle Cable Using 75 Ohm PE-B159-BL Blue Coax

PE38140/BL is a Mini SMB plug to Mini SMB plug right angle cable using MINI 59 coax. This Pasternack Mini SMB plug to Mini SMB plug right angle cable assembly uses a 75 Ohm Mini SMB for connector 1 and a 75 Ohm Mini SMB for connector 2. Mini SMB to Mini SMB right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our plug Mini SMB to plug Mini SMB right angle cable assembly uses a flexible cable type that is 75 Ohm. Pasternack PE38140/BL Mini SMB plug to Mini SMB plug right angle cable assembly is constructed with MINI 59 coax.