Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

75 Ohm Mini SMB Plug to 75 Ohm N Male Cable Using 75 Ohm RG59 Coax with HeatShrink

Product ID: PE34808/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1Mini SMB
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 175 Ohm
Connector Series 2N
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 275 Ohm
RF Cable Part NumberRG59B/U
RF Cable TypeRG59
RF Cable Impedance75 Ohm

Description

Click on the below images to access KitBOM product pages:


75 Ohm Mini SMB Plug Connector Crimp/Solder Attachment for RG59B/U, RG62, RG7175 Ohm N Male Connector Crimp/Solder Attachment for RG59B/U, RG62, RG71Data Icon
PE4994RG59B/UPE4512KitBOM Datasheet

75 Ohm Mini SMB Plug to 75 Ohm N Male Cable Using 75 Ohm RG59 Coax with HeatShrink

PE34808/HS is a Mini SMB plug to N male cable using RG59 coax. This Pasternack Mini SMB plug to N male cable assembly uses a 75 Ohm Mini SMB for connector 1 and a 75 Ohm N for connector 2.

Our plug Mini SMB to male N cable assembly uses a flexible cable type that is 75 Ohm. Pasternack PE34808/HS Mini SMB plug to N male cable assembly is constructed with RG59 coax.