Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

75 Ohm Mini SMB Plug Right Angle Connector Crimp/Solder Attachment for RG59B/U, RG62, RG71

Product ID: PE4996

Pricing

QuantityPrice
1-24$46.29
25-49$43.98
50-99$41.66
100-249$39.81
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 468
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
PolarityStandard
Connector SeriesMini SMB
Connector GenderPlug
Impedance75 Ohm
Body StyleRight Angle
Attachment MethodCrimp/Solder
Mount MethodNone
Interface Type 1RG59B/U
Interface Type 2RG62
Interface Type 3RG71

Description