To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

75 Ohm Mini SMB Plug Right Angle to 75 Ohm SMB Plug Cable Using 75 Ohm RG187 Coax

Product ID: PE3W05028

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1Mini SMB
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 175 Ohm
Connector Series 2SMB
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 275 Ohm
RF Cable Part NumberRG187A/U
RF Cable TypeRG187
RF Cable Impedance75 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4995RG187A/UPE4248KitBOM Datasheet

75 Ohm Mini SMB Plug Right Angle to 75 Ohm SMB Plug Cable Using 75 Ohm RG187 Coax

PE3W05028 is a Mini SMB plug right angle to SMB plug cable using RG187 coax. This Pasternack Mini SMB plug right angle to SMB plug cable assembly uses a 75 Ohm Mini SMB for connector 1 and a 75 Ohm SMB for connector 2. Mini SMB right angle to SMB coaxial cable assembly uses 90 degree right angle coax cable connector.

Our plug Mini SMB right angle to plug SMB cable assembly uses a flexible cable type that is 75 Ohm. Pasternack PE3W05028 Mini SMB plug right angle to SMB plug cable assembly is constructed with RG187 coax.