Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

75 Ohm Mini SMB Plug Connector Crimp/Solder Attachment for PE-B159, Belden 1855A, Mini 59

Product ID: PE44588

Pricing

QuantityPrice
1-24$40.69
25-49$38.66
50-99$36.62
100-249$34.99
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 151
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
PolarityStandard
Connector SeriesMini SMB
Connector GenderPlug
Impedance75 Ohm
Body StyleStraight
Attachment MethodCrimp/Solder
Mount MethodNone
Interface Type 1PE-B159
Interface Type 2Belden 1855A
Interface Type 3Mini 59

Description