In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

75 Ohm Mini SMB Plug Right Angle Connector Crimp/Solder Attachment for PE-B159, 1855A, Mini 59

Product ID: PE44589
Product discontinued.
Search for alternative Connectors or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
PolarityStandard
Connector SeriesMini SMB
Connector GenderPlug
Impedance75 Ohm
Body StyleRight Angle
Attachment MethodCrimp/Solder
Mount MethodNone
Interface Type 1PE-B159
Interface Type 21855A
Interface Type 3Mini 59

Description

75 Ohm Mini SMB Plug Right Angle Connector Crimp/Solder Attachment for PE-B159, 1855A, Mini 59

PE44589 Mini SMB plug right angle coaxial connector has an interface type of PE-B159, 1855A, Mini 59 and a 75 Ohm impedance. Pasternack Mini SMB plug connector uses shield/contact crimp/solder as an attachment method.

The Pasternack right angle Mini SMB plug coaxial connector has a POM dielectric type. The Pasternack Mini SMB coaxial connector has a brass body with nickel plating. Our PE44589 Mini SMBright angle connector uses phosphor bronze contact. This Mini SMB plug right angle coaxial RF connector is RoHS and REACH compliant.

This Pasternack right angle plug Mini SMB connector will ship the same day as purchased. Our Mini SMB right angle plug connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom Mini SMB connector cable assemblies that will ship the same day as well.