Right Angle, Mini SMP, VITA 67, 4-Position Connector (Stainless Steel)

Product ID: PE45531

Pricing

QuantityPrice
1-9$211.99
10-24$203.51
25-99$195.03
100-249$186.55
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 99
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Design Type VITA 67
Connector Series Mini SMP
VSWR 1.45:1
Minimum Frequency DC
Maximum Frequency 40 GHz
Body Style Right Angle
Connector Body Material Passivated Stainless Steel

Description