Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

Right Angle, Mini SMP, VITA 67, 4-Position Connector (Aluminum)

Product ID: PE45532

Pricing

QuantityPrice
1-9$243.99

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 48
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Design Type VITA 67
Connector Series Mini SMP
VSWR 1.45:1
Minimum Frequency DC
Maximum Frequency 40 GHz
Body Style Right Angle
Connector Body Material Aluminum

Description