PE49823 Mini SMP connector has an interface type of Mini SMP and a 50 Ohm impedance. PE49823 VITA 67 RF connector has a connector body style and does not require any special adapter and is designed for side-by-side implementation with VITA 46 hardware. This radio frequency connector is suitable for SIGINT, EWR, ground base station, communication systems, avionics, and radar system applications. This Mini SMP connector is stocked to be readily available for same business day shipment.
Pasternack's Mini SMP connector has a aluminum body with chem film plating. Additional RF connector specs and dimensions for this component can be found on its PDF specification datasheet and CAD drawings above.
The radio frequency connector is made from aluminum material and has a contact life of 500 cycles or more. The PE49823 Mini SMP VITA 67 connector operates at a temperature range of -65 to 165 deg C.
This Pasternack 10 position VITA 67 Mini SMP connector will ship the same business day as purchased. Our Mini SMP connector is part of RF, microwave and millimeter wave components in stock for worldwide shipment. For further information on similar products, our expert technical support and trained sales team can get you the ideal RF connector as per your requirements.