Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Mini SMP (SMPM) VITA 67.3 14 Port Backplane Module C

Product ID: PE49824

Pricing

QuantityPrice
1-24$423.99
25-49$402.79
50-99$381.59
100-249$364.63
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 11
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
PolarityStandard
Connector SeriesMini SMP
Impedance50 Ohm
Body StyleStraight
Mount MethodNone

Description