Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Mini SMP Female to 2.92mm Male Cable Using PE-SR405FLJ Coax , LF Solder

Product ID: PE3C6497LF

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1Mini SMP
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 22.92mm
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR405FLJ
RF Cable TypePE-SR405FLJ
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE44492PE-SR405FLJPE45415KitBOM Datasheet

Mini SMP Female to 2.92mm Male Cable Using PE-SR405FLJ Coax, LF Solder

PE3C6497LF is a Mini SMP female to 2.92mm male cable using PE-SR405FLJ coax. This Pasternack Mini SMP female to 2.92mm male cable assembly uses a 50 Ohm Mini SMP for connector 1 and a 50 Ohm 2.92mm for connector 2.

Our female Mini SMP to male 2.92mm cable assembly uses a formable cable type that is 50 Ohm. Pasternack PE3C6497LF Mini SMP female to 2.92mm male cable assembly is constructed with PE-SR405FLJ coax.