Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Mini SMP Female to BNC Male Cable Using PE-047SR Coax

Product ID: PE3W09014

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1Mini SMP
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2BNC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-047SR
RF Cable TypePE-047SR
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


Mini SMP Female Connector Solder Attachment for PE-047SR, PE-SR047FLSemirigid Coax Cable 0.047 Diameter With Copper Outer ConductorBNC Male Connector Solder Attachment for PE-047SR, PE-SR047AL, PE-SR047FLData Icon
PE44971PE-047SRPE4974KitBOM Datasheet

Mini SMP Female to BNC Male Cable Using PE-047SR Coax

PE3W09014 is a Mini SMP female to BNC male cable using PE-047SR coax. This Pasternack Mini SMP female to BNC male cable assembly uses a 50 Ohm Mini SMP for connector 1 and a 50 Ohm BNC for connector 2.

Our female Mini SMP to male BNC cable assembly uses a semi-rigid cable type that is 50 Ohm. Pasternack PE3W09014 Mini SMP female to BNC male cable assembly is constructed with PE-047SR coax.