Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Mini SMP Female to Mini SMP Female Cable Using PE-047SR Coax

Product ID: PE3W00716

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1Mini SMP
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2Mini SMP
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-047SR
RF Cable TypePE-047SR
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


Mini SMP Female Connector Solder Attachment for PE-047SR, PE-SR047FLSemirigid Coax Cable 0.047 Diameter With Copper Outer ConductorMini SMP Female Connector Solder Attachment for PE-047SR, PE-SR047FLData Icon
PE44971PE-047SRPE44971KitBOM Datasheet

Mini SMP Female to Mini SMP Female Cable Using PE-047SR Coax

PE3W00716 is a Mini SMP female to Mini SMP female cable using PE-047SR coax. This Pasternack Mini SMP female to Mini SMP female cable assembly uses a 50 Ohm Mini SMP for connector 1 and a 50 Ohm Mini SMP for connector 2.

Our female Mini SMP to female Mini SMP cable assembly uses a semi-rigid cable type that is 50 Ohm. Pasternack PE3W00716 Mini SMP female to Mini SMP female cable assembly is constructed with PE-047SR coax.