To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

Mini SMP Female Right Angle to Mini SMP Female Right Angle Cable Using PE-P086 Coax

Product ID: PE3C4788

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1Mini SMP
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2Mini SMP
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-P086
RF Cable TypePE-P086
RF Cable Impedance50 Ohm

Description

Mini SMP Female Right Angle to Mini SMP Female Right Angle Cable Using PE-P086 Coax

PE3C4788 is a Mini SMP female right angle to Mini SMP female right angle cable using PE-P086 coax. This Pasternack Mini SMP female right angle to Mini SMP female right angle cable assembly uses a 50 Ohm Mini SMP for connector 1 and a 50 Ohm Mini SMP for connector 2. Mini SMP right angle to Mini SMP right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our female Mini SMP right angle to female Mini SMP right angle cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3C4788 Mini SMP female right angle to Mini SMP female right angle cable assembly is constructed with PE-P086 coax and the maximum VSWR is 1.4:1.