Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Mini SMP Female to Mini SMP Female Right Angle Cable Using PE-SR405FLJ Coax

Product ID: PE3C6069

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1Mini SMP
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2Mini SMP
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR405FLJ
RF Cable TypePE-SR405FLJ
RF Cable Impedance50 Ohm

Description

Mini SMP Female to Mini SMP Female Right Angle Cable Using PE-SR405FLJ Coax

Radio frequency assembly mini SMP female to mini SMP female right angle cable using PE-SR405FLJ coax from Pasternack is part of the largest selections of same-day ship coaxial cables for RF, microwave and millimeter wave interconnect solutions. Pasternack coaxial cable assembly products are used in applications requiring high quality such as laboratory RF test and measurement, rugged and designed for defense / military, telecom antenna tower component jumper connection, production environments, general use, etc. Mini SMP female to mini SMP female right angle cable using PE-SR405FLJ coax, like our other Pasternack coaxial cable assemblies, will ship the same day and any custom Mini SMP to Mini SMP cable assembly orders will ship same day as well.

Pasternack RF coax cable assembly is built with Mini SMP cable connection on one end and right angle Mini SMP cable connection on the other. Our Mini SMP to right angle Mini SMP cable assemblies have a female gender on end 1 and female on end 2. This Mini SMP to Mini SMP cable is a female to female coax assembly, PE3C6069, can also be known as a Mini SMP jack to right angle Mini SMP jack cable assembly and will be shipped same-day as it is purchased.

Mini SMP jack to Mini SMP jack cable assembly PE3C6069 is built with PE-SR405FLJ which is a formable coax type. The Pasternack formable Mini SMP cable assembly is manufactured with Mini SMP to right angle Mini SMP cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 61 GHz maximum frequency Mini SMP female to Mini SMP right angle female cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3C6069 can also be used in the other direction and will be right angle Mini SMP female to Mini SMP female cable assembly if the opposite connectivity is required.

Mini SMP jack to Mini SMP right angle jack cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality Mini SMP to Mini SMP cable assembly for quick shipment worldwide. Variations of Mini SMP cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this mini SMP female to mini SMP female right angle cable using PE-SR405FLJ coax.