Mini SMP Female to Mini SMP Female Adapter
Product ID:
PE91069
Pricing
Quantity | Price |
1-24 | $38.19 |
25-49 | $36.28 |
50-99 | $34.37 |
100-249 | $32.84 |
250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 95
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series 1 | Mini SMP |
Connector Gender 1 | Female |
Connector Polarity 1 | Standard |
Connector Impedance 1 | 50 Ohm |
Connector Series 2 | Mini SMP |
Connector Gender 2 | Female |
Connector Polarity 2 | Standard |
Connector Impedance 2 | 50 Ohm |
Frequency, Min | DC |
Frequency, Max | 26.5 GHz |
Adapter Body Style | Straight |
Connector Mount Method 1 | None |
Connector Mount Method 2 | None |
Description
Mini SMP Female to Mini SMP Female Adapter
Mini SMP adapter PE91069 is one of over 40,000 available RF, microwave and millimeter wave components from Pasternack. Our Mini SMP to Mini SMP adapter is a in-series coaxial adapter design. This 50 Ohm Mini SMP adapter is precision manufactured to RF components industry specifications and has a maximum frequency of 26.5 GHz.
Mini SMP female to Mini SMP female adapter is one of the many RF components that ship same day as they are ordered. PE91069 female Mini SMP to female Mini SMP adapter has a straight body. This Pasternack straight Mini SMP coax adapter is a in-line RF adapter.
Our female Mini SMP to female Mini SMP adapter PE91069 is shipped from our facility certified to ISO 9001:2015 the same day as purchased. This Mini SMP to Mini SMP radio frequency adapter is part of over 40,000 RF, microwave and millimeter wave products that ship the same day worldwide, including custom cable assemblies.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.